Passer au contenu principal

Static NAT Configuration with Firewall Setup - Base de connaissances / Products / 5/10RX Routers - GarrettCom Support Center

Static NAT Configuration with Firewall Setup

Network Address Translation allows a single device, such as a Magnum DX router, to act as an agent between a Global (or "public network", e.g. the Internet) and a Local (or "private network") address space. This means that only a single, unique IP address is required to represent an entire group of computers or IP addresses. This How To Explains the setup of NAT with the use of the 10RX firewall.