Ir para o conteúdo principal

5/10RX Syslog Configuration Web/GUI and CLI - Base de Conhecimento / Products / 5/10RX Routers - GarrettCom Support Center

5/10RX Syslog Configuration Web/GUI and CLI

yslog is a 10RX feature that allows the configuration of a remote server (Syslog Server) to receive 10RX events that are normally only recorded in a local file. This allows the system administrator to conserve space in the 10RX file system by reducing the requirement to keep events locally for a long period of time.