Ir para o conteúdo principal

DynaStar can't upload a new version of software (firmware). - Base de Conhecimento / Products / Legacy Devices - GarrettCom Support Center

DynaStar can't upload a new version of software (firmware).

Verify only one version is currently loaded and the memory has been defragmented as the memory can only store a maximum of two versions of code at a time.  Delete one version if necessary and defrag the memory.

Verify TFTP syntax and IP address. (use -i for binary)

Verify proper file is used for the type of equipment.

     5000load.bin for DS100x, DS500 and DS5000

     alfload.bin for DS1500x