Ir para o conteúdo principal

How to configure remote serial access using a DX or 10XTS series router - Base de Conhecimento / Products / DX/10XTS Routers - GarrettCom Support Center

How to configure remote serial access using a DX or 10XTS series router

The purpose of this guide is to assist in configuring remote serial access using a DX or 10XTS series router. It involves configuration steps that need to be taken on a DX or 10XTS router, as well as the Linux server (as used in the example), to access the server via the serial port. As there are various Linux flavors and distributions available to the users, so the location of the required directories and files may be slightly different but in general it is mostly the same as the all Linux releases follow the same directory structure.