Ir para o conteúdo principal

My devices are running software released prior to 2020. If I update my devices and make a factory reset, will I have to change the password? - Base de Conhecimento / Products / REQUIRED PASSWORD CHANGE - GarrettCom Support Center

My devices are running software released prior to 2020. If I update my devices and make a factory reset, will I have to change the password?

Yes. The device behaves as though it were a brand new device from the factory.